1

7961 - PROBE, MALE BSPP THREAD

Probe with LF 3000 connection for shut off connectors : a probe connected to a body designed to isolate a circuit without venting the whole installation. They are light weight and compact. Connection is confirmed by an "audible" click

Manufacturer Parker Legris Connectic Low Pressure
Description 7961 - PROBE, MALE BSPP THREAD 5
PART NUMBER 7961 05 10
C G1/8
DN 5 MM
Product selection
Selector PART NUMBER ECLASS C E F DIM G H L L1 DN MAXIMUM WORKING PRESSURE BODY SUB-BASE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 7961 05 10 27294201 G1/8 4,5 MM 13 MM 13,5 MM 11 MM 46 MM 27 MM 5 MM 10 BAR engineering grade polymer nickel-plated brass 0 CE 70 CE 0,019 KG 10
2 7961 05 13 27294201 G1/4 5,5 MM 16 MM 13,5 MM 9,5 MM 46 MM 27 MM 5 MM 10 BAR engineering grade polymer nickel-plated brass 0 CE 70 CE 0,02 KG 10
3 7961 07 13 27294201 G1/4 5,5 MM 16 MM 16 MM 11,5 MM 51,5 MM 31 MM 7,3 MM 10 BAR engineering grade polymer nickel-plated brass 0 CE 70 CE 0,025 KG 10
4 7961 07 17 27294201 G3/8 5,5 MM 20 MM 16 MM 10,5 MM 51,5 MM 31 MM 7,3 MM 10 BAR engineering grade polymer nickel-plated brass 0 CE 70 CE 0,034 KG 10
PART NUMBER
ECLASS
C
E
F
DIM G
H
L
L1
DN
MAXIMUM WORKING PRESSURE
BODY
SUB-BASE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Product Description
A probe connected to a body designed to isolate a circuit without venting the whole installation. Light weight and compact. Connection confirmed by an "audible" click.
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page