1

DOUBLE FEMALE BSP PARALLEL

Stainless steel quick exhaust valves : direct exhaust of compressed air contributing to the reduction of cycle time. Manufactured in robust materials to resist to most aggressive environments.

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 7899 00 10 - DOUBLE FEMALE BSP PARALLEL
PART NUMBER 7899 00 10
C G1/8
DN 7 MM
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C F F1 H L L1 L2 DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 7899 00 10 7899 00 10 - DOUBLE FEMALE BSP PARALLEL ,096 KG ,104 KG 1 G1/8 17 MM 22 MM 31,5 MM 37,5 MM 21 MM 16,5 MM 7 MM 10 BAR -10 CE 80 CE -10 CE 80 CE STAINLESS STEEL 316L
2 7899 00 13 7899 00 13 - DOUBLE FEMALE BSP PARALLEL ,083 KG ,091 KG 1 G1/4 17 MM 22 MM 31,5 MM 37,5 MM 21 MM 16,5 MM 7 MM 10 BAR -10 CE 80 CE -10 CE 80 CE STAINLESS STEEL 316L
3 7899 00 17 7899 00 17 - DOUBLE FEMALE BSP PARALLEL ,140 KG ,147 KG 1 G3/8 22 MM 26 MM 37 MM 44,5 MM 25,5 MM 19 MM 9 MM 10 BAR -10 CE 80 CE -10 CE 80 CE STAINLESS STEEL 316L
4 7899 00 21 7899 00 21 - DOUBLE FEMALE BSP PARALLEL ,235 KG ,247 KG 1 G1/2 27 MM 32 MM 45 MM 54 MM 31 MM 23 MM 12 MM 10 BAR -10 CE 80 CE -10 CE 80 CE STAINLESS STEEL 316L
5 7899 00 27 7899 00 27 - DOUBLE FEMALE BSP PARALLEL ,800 KG ,830 KG 1 G3/4 38 MM 46 MM 65 MM 79 MM 44 MM 35 MM 18 MM 10 BAR -10 CE 80 CE -10 CE 80 CE STAINLESS STEEL 316L
6 7899 00 34 7899 00 34 - DOUBLE FEMALE BSP PARALLEL ,667 KG ,698 KG 1 G1 38 MM 46 MM 65 MM 79 MM 44 MM 35 MM 18 MM 10 BAR -10 CE 80 CE -10 CE 80 CE STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
F
F1
H
L
L1
L2
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS