1

7316 - PRESSURE REDUCER IN-LINE MALE

Legris pressure reducers : an energy saving tool, optimizing the required pressure for your cylinders.

Manufacturer Parker Legris Connectic Low Pressure
Description 7316 - PRESSURE REDUCER IN-LINE MALE DIAM D 8
PART NUMBER 7316 08 00
DIAM D 8 MM
Product selection
Selector PART NUMBER ECLASS DIAM D F H HMAXI L L1 MAXIMUM WORKING PRESSURE BODY 'O'-RINGS MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 7316 08 00 27294204 8 MM 22 MM 49 MM 57 MM 71 MM 32 MM 8 BAR nickel-plated brass nitrile -15 CE 60 CE 0,197 KG 1
PART NUMBER
ECLASS
DIAM D
F
H
HMAXI
L
L1
MAXIMUM WORKING PRESSURE
BODY
'O'-RINGS
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Product Description

An energy-saving tool by optimizing the pressure required by your cylinders. In-line model with push-in connection. Visual control of saving level: maximum, improved or standard Manual adjustment via a 6 mm hexagonal key or using a manual ratchet control (sold separately part No 7000 00 00).

Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS