1

7160 - FLOW REGULATORS,EXHAUST, BSPP

Metal flow control : banjo type with recessed screw, prevention against unwanted adjustment, universal fitting.

Manufacturer Parker Legris Connectic Low Pressure
Description 7160 - FLOW REGULATORS,EXHAUST, BSPP 4
PART NUMBER 7160 04 10
DIAM D 4 MM
C G1/8
Product selection
Selector PART NUMBER ECLASS DIAM D C F F1 H J L L1 MAXIMUM WORKING PRESSURE BODY SUB-BASE 'O'-RINGS SCREW MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 7160 04 10 27294204 4 MM G1/8 13 MM 10 MM 26 MM 17 MM 25,5 MM 14,5 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,049 KG 5
2 7160 06 10 27294204 6 MM G1/8 13 MM 13 MM 26 MM 17 MM 25,5 MM 14,5 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,053 KG 5
4 7160 08 10 27294204 8 MM G1/8 13 MM 14 MM 26 MM 17 MM 29,5 MM 15,5 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,055 KG 5
5 7160 08 13 27294204 8 MM G1/4 17 MM 14 MM 31,5 MM 22 MM 31 MM 17 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,104 KG 5
6 7160 10 13 27294204 10 MM G1/4 17 MM 19 MM 31,5 MM 22 MM 35 MM 19 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,119 KG 1
7 7160 10 17 27294204 10 MM G3/8 20 MM 19 MM 44,5 MM 22 MM 37,5 MM 19 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,184 KG 1
8 7160 10 21 27294204 10 MM G1/2 23 MM 22 MM 50 MM 27 MM 37,5 MM 21,5 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,201 KG 1
10 7160 12 21 27294204 12 MM G1/2 23 MM 22 MM 50 MM 27 MM 38 MM 21,5 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,213 KG 1
PART NUMBER
ECLASS
DIAM D
C
F
F1
H
J
L
L1
MAXIMUM WORKING PRESSURE
BODY
SUB-BASE
'O'-RINGS
SCREW
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Product Description

Banjo with recessed screw and universal brass compression fitting:

  • reliable and progressive adjustment,
  • lock nut guaranteeing stability of adjustment,
  • robust construction for improved longevity,
  • treated brass body extremely resistant to external aggressions - temperature, sparking, corrosion.
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS