1

7115 - FLOW REGULATORS, EXHAUST VERSION, NPT

Metal exhaust flow control banjo type with external screw, threaded fitting, reliable and progressive adjustment, lock nut for stability of adjustment.

Manufacturer Parker Legris Connectic Low Pressure
Description 7115 - FLOW REGULATORS, EXHAUST VERSION, NPT
PART NUMBER 7115 11 11
C NPT1/8
Product selection
Selector PART NUMBER ECLASS C F F1 HMINI HMAXI H1 L MAXIMUM WORKING PRESSURE BODY SUB-BASE 'O'-RINGS SCREW MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 7115 11 11 27294204 NPT1/8 19 MM 10 MM 47 MM 52,5 MM 23 MM 22,5 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,08 KG 5
2 7115 14 14 27294204 NPT1/4 19 MM 14 MM 50,5 MM 55,5 MM 25 MM 32 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,11 KG 5
3 7115 18 18 27294204 NPT3/8 25 MM 17 MM 56 MM 62 MM 27 MM 34,5 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,205 KG 1
4 7115 22 22 27294204 NPT1/2 25 MM 17 MM 55 MM 62 MM 27 MM 37,5 MM 10 BAR treated brass nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,215 KG 1
PART NUMBER
ECLASS
C
F
F1
HMINI
HMAXI
H1
L
MAXIMUM WORKING PRESSURE
BODY
SUB-BASE
'O'-RINGS
SCREW
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Product Description
Banjo with external screw, push-in connection:
- reliable and progressive adjustment,
- lock nut guaranteeing stability of adjustment,
- robust construction for improved longevity,
- treated brass body extremely resistant to external aggressions - temperature, sparking, corrosion.
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page