1

6D79 - FIXED ELBOW BSPT THREAD

Connection of tubing at 90° with a male thread. Extremely compact solution.

Manufacturer Parker Legris Connectic Low Pressure
Description 6D79 - FIXED ELBOW BSPT THREAD - 1/4 INC - R1/4
PART NUMBER 6579 56 13WP2
Product selection
Selector PART NUMBER body 'O'-rings gripping ring ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
2 6579 56 13WP2 BIO-BASED POLYMER EPDM STAINLESS STEEL 27294201 0,000 0,003 KG 10 40183101
4 6579 60 13WP2 BIO-BASED POLYMER EPDM STAINLESS STEEL 27294201 0,000 0,006 KG 10 40183101
5 6579 60 17WP2 BIO-BASED POLYMER EPDM STAINLESS STEEL 27294201 0,000 0,006 KG 10 40183101
PART NUMBER
body
'O'-rings
gripping ring
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Product Description

Connection of tubing at 90° with a male thread. Tightened on the top of the fitting with a flat spanner or Allen key to facilitate assembly in reduced spaces. Robust and aesthetic design for improved installation Full flow 100% leak-tested in production; date coding to guarantee quality and traceability NSF 51, NSF 61 C HOT, WRAS, FDA, ACS, in compliance with regulation (EC) 1935/2004, RoHS

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS