1

6A79 - FIXED ELBOW NPT THREAD

Connection of tubing at 90° with a male thread. Extremely compact solution.

Manufacturer Parker Legris Connectic Low Pressure
Description 6A79 - FIXED ELBOW NPT THREAD - 1/4 INC - NPT1/8
PART NUMBER 6579 56 11WP2
C NPT1/8
DIAM D 1/4 INC
Product selection
Selector PART NUMBER C DIAM D body 'O'-rings gripping ring DIM G H J L ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6579 56 11WP2 NPT1/8 1/4 INC BIO-BASED POLYMER EPDM STAINLESS STEEL 11 MM 22 MM 3/8 INC 18 MM 27294201 0,096 KG 0,009 KG 10 40183101
2 6579 56 14WP2 NPT1/4 1/4 INC BIO-BASED POLYMER EPDM STAINLESS STEEL 11 MM 26 MM 3/8 INC 18 MM 27294201 0,000 0,003 KG 10 40183101
4 6579 60 14WP2 NPT1/4 3/8 INC BIO-BASED POLYMER EPDM STAINLESS STEEL 16 MM 32 MM 1/2 INC 26 MM 27294201 0,060 KG 0,006 KG 10 40183101
PART NUMBER
C
DIAM D
body
'O'-rings
gripping ring
DIM G
H
J
L
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Product Description

Connection of tubing at 90° with a male thread. Tightened on the top of the fitting with a flat spanner or Allen key to facilitate assembly in reduced spaces. Robust and aesthetic design for improved installation Full flow 100% leak-tested in production; date coding to guarantee quality and traceability NSF 51, NSF 61 C HOT, WRAS, FDA, ACS, in compliance with regulation (EC) 1935/2004, RoHS

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS