1

PLUG-IN EQUAL RUN TEE-PLASTIC TAILPIEC

In-line connection of 2 tubes at a 90° angle with another push-in fitting or cartridge

Manufacturer Parker Legris Connectic Low Pressure
Description 6883 04 00 - PLUG-IN EQUAL RUN TEE-PLASTIC TAILPIEC
Part Number 6883 04 00
DIAM D 4 MM
DIAM D1 4 MM
Product selection
Selector Part Number Description UNIT WEIGHT QUANTITY DIAM D DIAM D1 DIM G H H1 H2 L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM VACUUM CAPABILITY BODY 'O'-RINGS GRIPPING RING
1 6883 04 00 6883 04 00 - PLUG-IN EQUAL RUN TEE-PLASTIC TAILPIEC ,002 KG 10 4 MM 4 MM 8,5 MM 33 MM 6 MM 15,5 MM 15 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
2 6883 06 00 6883 06 00 - PLUG-IN EQUAL RUN TEE-PLASTIC TAILPIEC ,002 KG 10 6 MM 6 MM 10,5 MM 38,5 MM 7 MM 17 MM 18 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
3 6883 08 00 6883 08 00 - PLUG-IN EQUAL RUN TEE-PLASTIC TAILPIEC ,005 KG 10 8 MM 8 MM 13,5 MM 49 MM 8 MM 21,5 MM 23 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
4 6883 10 00 6883 10 00 - PLUG-IN EQUAL RUN TEE-PLASTIC TAILPIEC ,012 KG 10 10 MM 10 MM 16 MM 57 MM 10,5 MM 25,5 MM 26,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
5 6883 12 00 6883 12 00 - PLUG-IN EQUAL RUN TEE-PLASTIC TAILPIEC ,016 KG 10 12 MM 12 MM 19 MM 65 MM 36,5 MM 27 MM 31 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
Part Number
Description
UNIT WEIGHT
QUANTITY
DIAM D
DIAM D1
DIM G
H
H1
H2
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
VACUUM CAPABILITY
BODY
'O'-RINGS
GRIPPING RING
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page