1

END CAP PLUG WITH INSTANT CONNECTION MM

Female plug with instant connection to close or protect circuits during production changeovers

Manufacturer Parker Legris Connectic Low Pressure
Description 6851 04 00 - END CAP PLUG WITH INSTANT CONNECTION MM
Part Number 6851 04 00
DIAM D 4 MM
Product selection
Selector Part Number Description UNIT WEIGHT QUANTITY DIAM D DIM G H MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM VACUUM CAPABILITY BODY 'O'-RINGS GRIPPING RING
1 6851 04 00 6851 04 00 - END CAP PLUG WITH INSTANT CONNECTION MM ,001 KG 10 4 MM 8,5 MM 15 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
2 6851 06 00 6851 06 00 - END CAP PLUG WITH INSTANT CONNECTION MM ,002 KG 10 6 MM 10,5 MM 17 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
3 6851 08 00 6851 08 00 - END CAP PLUG WITH INSTANT CONNECTION MM ,003 KG 10 8 MM 13,5 MM 21,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
4 6851 10 00 6851 10 00 - END CAP PLUG WITH INSTANT CONNECTION MM ,003 KG 10 10 MM 16 MM 22 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
5 6851 12 00 6851 12 00 - END CAP PLUG WITH INSTANT CONNECTION MM ,006 KG 10 12 MM 19 MM 27,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER EPDM STAINLESS STEEL
Part Number
Description
UNIT WEIGHT
QUANTITY
DIAM D
DIM G
H
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
VACUUM CAPABILITY
BODY
'O'-RINGS
GRIPPING RING
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS