1

BLANKING PLUGS

Designed to plug unused push-in fittings

Manufacturer Parker Legris Connectic Low Pressure
Description 6826 04 00 - BLANKING PLUGS
Part Number 6826 04 00
DIAM D 4 MM
Product selection
Selector Part Number Description UNIT WEIGHT QUANTITY DIAM D DIM G L L1 MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM VACUUM CAPABILITY BODY
1 6826 04 00 6826 04 00 - BLANKING PLUGS ,001 KG 10 4 MM 6 MM 30 MM 15,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER
2 6826 06 00 6826 06 00 - BLANKING PLUGS ,001 KG 10 6 MM 8 MM 33 MM 16,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER
3 6826 08 00 6826 08 00 - BLANKING PLUGS ,002 KG 10 8 MM 10 MM 35 MM 17,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER
4 6826 10 00 6826 10 00 - BLANKING PLUGS ,003 KG 10 10 MM 12 MM 42 MM 21 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER
5 6826 12 00 6826 12 00 - BLANKING PLUGS ,004 KG 10 12 MM 14 MM 45 MM 22 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER
Part Number
Description
UNIT WEIGHT
QUANTITY
DIAM D
DIM G
L
L1
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
VACUUM CAPABILITY
BODY
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS