1

EQUAL BULKHEAD UNION TUBE/TUBE

Connects 2 tubes through a panel, providing optimum sealing between the fitting and the panel

Manufacturer Parker Legris Connectic Low Pressure
Description 6816 04 00 - EQUAL BULKHEAD UNION TUBE/TUBE
Part Number 6816 04 00
DIAM D 4 MM
Product selection
Selector Part Number Description UNIT WEIGHT QUANTITY DIAM D F KMAXI L L1 DIM TMINI MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM VACUUM CAPABILITY BODY RETAINING NUT 'O'-RINGS GRIPPING RING
1 6816 04 00 6816 04 00 - EQUAL BULKHEAD UNION TUBE/TUBE ,018 KG 10 4 MM 13 MM 5,5 MM 15,5 MM 10,5 MM 10,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER BIO-BASED POLYMER EPDM STAINLESS STEEL
2 6816 06 00 6816 06 00 - EQUAL BULKHEAD UNION TUBE/TUBE ,004 KG 10 6 MM 15 MM 8,5 MM 20 MM 10 MM 12,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER BIO-BASED POLYMER EPDM STAINLESS STEEL
3 6816 08 00 6816 08 00 - EQUAL BULKHEAD UNION TUBE/TUBE ,007 KG 10 8 MM 18 MM 14,5 MM 27 MM 10,5 MM 15,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER BIO-BASED POLYMER EPDM STAINLESS STEEL
4 6816 10 00 6816 10 00 - EQUAL BULKHEAD UNION TUBE/TUBE ,012 KG 10 10 MM 22 MM 14,5 MM 30 MM 13 MM 18,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER BIO-BASED POLYMER EPDM STAINLESS STEEL
5 6816 12 00 6816 12 00 - EQUAL BULKHEAD UNION TUBE/TUBE ,020 KG 10 12 MM 26 MM 18,5 MM 35 MM 15,5 MM 22,5 MM 15 BAR -10 CE 95 CE 755 MMH BIO-BASED POLYMER BIO-BASED POLYMER EPDM STAINLESS STEEL
Part Number
Description
UNIT WEIGHT
QUANTITY
DIAM D
F
KMAXI
L
L1
DIM TMINI
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
VACUUM CAPABILITY
BODY
RETAINING NUT
'O'-RINGS
GRIPPING RING
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS