1

6579 - FIXED ELBOW MM BSPT THREAD

Connection of tubing at 90° with a male thread. Extremely compact solution.

Manufacturer Parker Legris Connectic Low Pressure
Description 6579 - FIXED ELBOW MM BSPT THREAD - R1/8
PART NUMBER 6579 06 10WP2
C R1/8
DIAM D 6 MM
Product selection
Selector PART NUMBER C DIAM D body 'O'-rings gripping ring DIM G H J L ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6579 06 10WP2 R1/8 6 MM BIO-BASED POLYMER EPDM STAINLESS STEEL 11 MM 14 MM 10 MM 19 MM 27294201 0,000 0,002 KG 10 40183101
2 6579 06 13WP2 R1/4 6 MM BIO-BASED POLYMER EPDM STAINLESS STEEL 11 MM 14 MM 10 MM 19 MM 27294201 0,000 0,003 KG 10 40183101
3 6579 06 17WP2 R3/8 6 MM BIO-BASED POLYMER EPDM STAINLESS STEEL 11 MM 14 MM 10 MM 19 MM 27294201 0,000 0,004 KG 10 40183101
PART NUMBER
C
DIAM D
body
'O'-rings
gripping ring
DIM G
H
J
L
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Product Description

Connection of tubing at 90° with a male thread. Tightened on the top of the fitting with a flat spanner or Allen key to facilitate assembly in reduced spaces. Robust and aesthetic design for improved installation Full flow 100% leak-tested in production; date coding to guarantee quality and traceability NSF 51, NSF 61 C HOT, WRAS, FDA, ACS, in compliance with regulation (EC) 1935/2004, RoHS

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS