1

6355 - ADAPTER FEMALE-FEMALE BSPP

Used to connect 2 female items of differents diameters. Tightened on the top of the fitting with a flat spanner or socket wrench.

Manufacturer Parker Legris Connectic Low Pressure
Description 6355 - ADAPTER FEMALE-FEMALE BSPP - G3/4 - G1/4
PART NUMBER 6355 13 27WP2
C G3/4
C1 G1/4
Product selection
Selector PART NUMBER C C1 body E F H ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6355 13 27WP2 G3/4 G1/4 BIO-BASED POLYMER 10 MM 32 MM 23,5 MM 27294201 0,000 0,050 KG 10 40183109
PART NUMBER
C
C1
body
E
F
H
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Product Description

Unequal connector, female thread. Tightened on the top of the fitting with a flat spanner. Extremely compact solution 100% leak-tested in production; date coding to guarantee quality and traceability Conforms to NSF 51, NSF 61 C HOT, WRAS, FDA, ACS, and is in compliance with regulation (EC) 1935/2004, RoHS

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS