1

6332 - EQUAL AND INEQUAL ELBOW LOW RETENTION

Connection at a 90° angle of 2 tubes of equal or different diameters. Prevents constriction of tube inner diameter.

Manufacturer Parker Legris Connectic Low Pressure
Description 6332 - EQUAL AND INEQUAL ELBOW LOW RETENTION - 3/8 INC
PART NUMBER 6332 60 00WP3
DIAM D 3/8 INC
Product selection
Selector PART NUMBER DIAM D DIAM D1 body 'O'-rings gripping ring DIM G L ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
3 6332 60 00WP3 3/8 INC BIO-BASED POLYMER EPDM STAINLESS STEEL 16 MM 34 MM 27294201 0,000 0,000 100 40183101
4 6332 60 62WP3 3/8 INC 1/2 INC BIO-BASED POLYMER EPDM STAINLESS STEEL 22 MM 46,5 INC 27294201 0,000 0,000 50 40183101
5 6332 62 00WP3 1/2 INC BIO-BASED POLYMER EPDM STAINLESS STEEL 22 MM 46,5 MM 27294201 0,000 0,000 50 40183101
PART NUMBER
DIAM D
DIAM D1
body
'O'-rings
gripping ring
DIM G
L
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Product Description

Connection at a 90° angle of 2 tubes of equal or different diameters. Prevents constriction of tube inner diameter. Severely limits retention Compact Robust and aesthetic design for improved installation Full flow 100% leak-tested in production; date coding to guarantee quality and traceability NSF 51, NSF 61 C HOT, WRAS, FDA, ACS, in compliance with regulation (EC) 1935/2004, RoHS

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS