1

6274 - FEMALE PLUG PASSIVE GAS BLOCK FITTING

Provides quick and efficient sealing of the end of the FTTx network and thereby long-term protection of the installation in order to avoid leakage from upstream networks at the consumer's.

Manufacturer Parker Legris Connectic Low Pressure
Description 6274 05 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING
PART NUMBER 6274 05 00
DIAM D 5 MM
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY MAXIMUM WORKING PRESSURE DIAM D G H MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS SLEEVE GRIPPING RING
10 6274 05 00 6274 05 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,001 KG 100 1 BAR 5 MM 10,5 MM 17 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
11 6274 07 00 6274 07 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,003 KG 100 1 BAR 7 MM 13,5 MM 22 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
12 6274 10 00 6274 10 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,005 KG 50 1 BAR 10 MM 16 MM 22 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
13 6274 12 00 6274 12 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,009 KG 50 1 BAR 12 MM 19 MM 28 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
14 6274 14 00 6274 14 00 - FEMALE PLUG PASSIVE GAS BLOCK FITTING ,014 KG 50 1 BAR 14 MM 22 MM 31 MM -15 CE 45 CE -15 CE 45 CE HR POLYMER NBR SILICONE STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
MAXIMUM WORKING PRESSURE
DIAM D
G
H
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
SLEEVE
GRIPPING RING
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS