1

4222 - AXIAL VALVE DOUBLE ACTING, DOUBLE FEMALE, BSPP

Controls the opening and closing of a fluid system.

Manufacturer Parker Legris Connectic Low Pressure
Description 4222 10 17 20 - AXIAL VALVE DOUBLE ACTING FEMALE FKM SEAL
PART NUMBER 4222 10 17 20
C G3/8
Product selection
CAD Selector PART NUMBER DESCRIPTION PACKED WEIGHT UNIT WEIGHT QUANTITY C F DIM G H H1 L MAXIMUM WORKING PRESSURE VACUUM CAPABILITY MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE BODY RETAINING NUT
8 4222 10 17 20 4222 10 17 20 - AXIAL VALVE DOUBLE ACTING FEMALE FKM SEAL ,834 KG ,802 KG 1 G3/8 22 MM 46 MM 54 MM 31 MM 98 MM 10 BAR 740 MMH 0 CE 135 CE LATON NIQUELADO NICKEL PLATED BRASS
No CAD available 2 4222 15 21 20 4222 15 21 20 - AXIAL VALVE DOUBLE ACTING FEMALE FKM SEAL 1,064 KG 1,027 KG 1 G1/2 27 MM 52 MM 60 MM 35 MM 112 MM 10 BAR 740 MMH 0 CE 135 CE LATON NIQUELADO NICKEL PLATED BRASS
No CAD available 5 4222 20 27 20 4222 20 27 20 - AXIAL VALVE DOUBLE ACTING FEMALE FKM SEAL 1,660 KG 1,571 KG 1 G3/4 33 MM 64 MM 70 MM 38 MM 135 MM 10 BAR 740 MMH 0 CE 135 CE LATON NIQUELADO NICKEL PLATED BRASS
No CAD available 6 4222 25 34 20 4222 25 34 20 - AXIAL VALVE DOUBLE ACTING FEMALE FKM SEAL 2,048 KG 1,942 KG 1 G1 41 MM 69 MM 76 MM 41,5 MM 143 MM 10 BAR 740 MMH 0 CE 135 CE LATON NIQUELADO NICKEL PLATED BRASS
No CAD available 12 4222 40 49 20 4222 40 49 20 - AXIAL VALVE DOUBLE ACTING FEMALE FKM SEAL 4,150 KG 3,995 KG 1 G1 1/2 60 MM 96 MM 102 MM 54 MM 180 MM 10 BAR 740 MMH 0 CE 135 CE LATON NIQUELADO NICKEL PLATED BRASS
No CAD available 3 4222 50 48 20 4222 50 48 20 - AXIAL VALVE DOUBLE ACTING FEMALE FKM SEAL 6,280 KG 6,275 KG 1 G2 75 MM 109 MM 115 MM 60,5 MM 207 MM 10 BAR 740 MMH 0 CE 135 CE LATON NIQUELADO NICKEL PLATED BRASS
PART NUMBER
DESCRIPTION
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
C
F
DIM G
H
H1
L
MAXIMUM WORKING PRESSURE
VACUUM CAPABILITY
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
BODY
RETAINING NUT
Product Description

Double acting double female axial valve controls the opening and closing of a fluid system. Compact, ideal for used in applications with repetitive cycles.

Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS