4212 - AXIAL VALVE NORMALLY OPEN, DOUBLE FEMALE, BSPP
1

4212 - AXIAL VALVE NORMALLY OPEN, DOUBLE FEMALE, BSPP

Piloted, normally closed axial valve.

Manufacturer Parker Legris Connectic Low Pressure
Description 4212 10 17 20 - AXIAL VALVE NORMALLY OPEN FEMALE BSPP FKM SEAL
PART NUMBER 4212 10 17 20
C G3/8
Product selection
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C F DIM G H H1 L MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE VACUUM CAPABILITY BODY RETAINING NUT
No CAD available 7 4212 10 17 20 4212 10 17 20 - AXIAL VALVE NORMALLY OPEN FEMALE BSPP FKM SEAL 0,832 KG ,837 KG 1 G3/8 22 MM 46 MM 54 MM 31 MM 98 MM 10 BAR 0 CE 135 CE 740 MMH nickel-plated brass NICKEL PLATED BRASS
No CAD available 2 4212 15 21 20 4212 15 21 20 - AXIAL VALVE NORMALLY OPEN FEMALE BSPP FKM SEAL 1,089 KG 1,127 KG 1 G1/2 27 MM 52 MM 60 MM 35 MM 112 MM 10 BAR 0 CE 135 CE 740 MMH nickel-plated brass NICKEL PLATED BRASS
6 4212 20 27 20 4212 20 27 20 - AXIAL VALVE NORMALLY OPEN FEMALE BSPP FKM SEAL 1,625 KG 1,735 KG 1 G3/4 33 MM 64 MM 70 MM 38 MM 135 MM 10 BAR 0 CE 135 CE 740 MMH nickel-plated brass NICKEL PLATED BRASS
No CAD available 9 4212 25 34 20 4212 25 34 20 - AXIAL VALVE NORMALLY OPEN FEMALE BSPP FKM SEAL 2,037 KG 2,117 KG 1 G1 41 MM 69 MM 76 MM 41,5 MM 143 MM 10 BAR 0 CE 135 CE 740 MMH nickel-plated brass NICKEL PLATED BRASS
No CAD available 1 4212 40 49 20 4212 40 49 20 - AXIAL VALVE NORMALLY OPEN FEMALE BSPP FKM SEAL 4,188 KG 4,313 KG 1 G1 1/2 60 MM 96 MM 102 MM 54 MM 180 MM 10 BAR 0 CE 135 CE 740 MMH nickel-plated brass NICKEL PLATED BRASS
No CAD available 4 4212 50 48 20 4212 50 48 20 - AXIAL VALVE NORMALLY OPEN FEMALE BSPP FKM SEAL 6,555 KG 6,620 KG 1 G2 75 MM 109 MM 115 MM 60,5 MM 207 MM 10 BAR 0 CE 135 CE 740 MMH nickel-plated brass NICKEL PLATED BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
F
DIM G
H
H1
L
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
VACUUM CAPABILITY
BODY
RETAINING NUT
Product Description
Normally closed double female axial valve for remote control of circuits.
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page