1

3979 - COMPACT MALE STUD ELBOW, BSP PARALLEL THREAD

All stainless steel 316L construction. Connection of tubing at a 90° angle to a threaded port with reduced height dimensions.

Manufacturer Parker Legris Connectic Low Pressure
Description 3979 08 10 - COMPACT MALE STUD ELBOW, BSP PARALLEL THREAD
PART NUMBER 3979 08 10
DIAM D 8 MM
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F DIM G H L MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY 'O'-RINGS SUB-BASE COLLAR SEALING WASHER
5 3979 08 10 3979 08 10 - COMPACT MALE STUD ELBOW, BSP PARALLEL THREAD ,037 KG ,081 KG 2 8 MM G1/8 13 MM 15 MM 25 MM 25 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
DIM G
H
L
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
'O'-RINGS
SUB-BASE
COLLAR
SEALING WASHER
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS