1

COMPACT MALE STUD ELBOW NPT TAPER THREAD

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 3889 56 11 - COMPACT MALE STUD ELBOW NPT TAPER THREAD
PART NUMBER 3889 56 11
DIAM D 1/4 INC
C NPT1/8
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 120 CE
Product selection
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F DIM G H L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY SUB-BASE 'O'-RINGS COLLAR SEALING WASHER
1 3889 56 11 3889 56 11 - COMPACT MALE STUD ELBOW NPT TAPER THREAD ,025 KG ,058 KG 2 1/4 INC NPT1/8 13 MM 12 MM 22 MM 23 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
2 3889 56 14 3889 56 14 - COMPACT MALE STUD ELBOW NPT TAPER THREAD ,032 KG ,072 KG 2 1/4 INC NPT1/4 14 MM 12 MM 22 MM 23 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
3 3889 60 14 3889 60 14 - COMPACT MALE STUD ELBOW NPT TAPER THREAD ,058 KG ,122 KG 2 3/8 INC NPT1/4 17 MM 17,5 MM 28 MM 30,5 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
4 3889 60 18 3889 60 18 - COMPACT MALE STUD ELBOW NPT TAPER THREAD ,066 KG ,140 KG 2 3/8 INC NPT3/8 19 MM 17,5 MM 28 MM 30,5 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
No CAD available 5 3889 62 14 3889 62 14 - COMPACT MALE STUD ELBOW NPT TAPER THREAD ,089 KG ,187 KG 2 1/2 INC NPT1/4 22 MM 20 MM 34 MM 33 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
No CAD available 6 3889 62 18 3889 62 18 - COMPACT MALE STUD ELBOW NPT TAPER THREAD ,089 KG ,191 KG 2 1/2 INC NPT3/8 22 MM 20 MM 34 MM 33 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
7 3889 62 22 3889 62 22 - COMPACT MALE STUD ELBOW NPT TAPER THREAD ,091 KG ,194 KG 2 1/2 INC NPT1/2 22 MM 20 MM 27 MM 33 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
DIM G
H
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
SUB-BASE
'O'-RINGS
COLLAR
SEALING WASHER
Product Description

All stainless steel construction. Body in full stainless steel 316L, collet in 303 stainless steel. Connection of tubing at a 90° angle to a threaded port with reduced height dimensions.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS