1

3808 - MALE STUD BRANCH TEE, BSP TAPER AND NPT

Connection of 2 tubes at a 90° angle to a threaded port.

Manufacturer Parker Legris Connectic Low Pressure
Description 3808 06 13 - MALE STUD BRANCH TEE, BSP TAPER
Reference 3808 06 13
DIAM D 6 MM
C R1/4
Product selection
Selector PART NUMBER DESCRIPTION PACKED WEIGHT UNIT WEIGHT QUANTITY DIAM D C F DIM G H J L_2 MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE BODY SUB-BASE 'O'-RINGS COLLAR 2 SEALING WASHER
9 3808 06 13 3808 06 13 - MALE STUD BRANCH TEE, BSP TAPER ,095 KG ,044 KG 2 6 MM R1/4 14 MM 12 MM 27,5 MM 9 MM 24 MM 30 BAR -25 CE 150 CE STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
DIAM D
C
F
DIM G
H
J
L_2
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
BODY
SUB-BASE
'O'-RINGS
COLLAR 2
SEALING WASHER
Product Description
Connection of 2 tubes at a 90° angle to a threaded port
Stainless steel construction with FKM "O" ring seals for use in aggressive environments.
- solid construction and compact,
- external shapes easy to clean,
- individual unit quality control and dating in order to guarantee quality and traceability,
- RoHS.
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page