1

3667 - PLUG-IN METRIC/IMPERIAL ADAPTOR

In line connection of inch tubing with a metric push-in fitting.

Manufacturer Parker Legris Connectic Low Pressure
Description 3667 - PLUG-IN METRIC/IMPERIAL ADAPTOR 6 6.35
PART NUMBER 3667 06 56
DIAM D1 6 MM
DIAM D2 1/4 INC
Product selection
Selector PART NUMBER ECLASS DIAM D1 DIAM D2 DIM G L L1 L2 MAXIMUM WORKING PRESSURE BODY 'O'-RINGS MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 3667 06 56 27294201 6 MM 1/4 INC 12,5 MM 38,5 MM 19,5 MM 21 MM 20 BAR nickel-plated brass Fluoroelastomer FKM (FPM) -20 CE 120 CE 0,011 KG 10
2 3667 10 60 27294201 0,39 INC 3/8 INC 0,67 INC 1,95 INC 0,98 INC 1,06 INC 20 BAR nickel-plated brass Fluoroelastomer FKM (FPM) -20 CE 120 CE 0,025 KG 10
3 3667 12 62 27294201 0,47 INC 1/2 INC 0,79 INC 2,01 INC 1,02 INC 1,08 INC 20 BAR nickel-plated brass Fluoroelastomer FKM (FPM) -20 CE 120 CE 0,03 KG 10
PART NUMBER
ECLASS
DIAM D1
DIAM D2
DIM G
L
L1
L2
MAXIMUM WORKING PRESSURE
BODY
'O'-RINGS
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Product Description

In line connection of inch tubing with a metric push-in fitting.

  • solid construction and compact,
  • external shapes easy to clean,
  • components comply with FDA standard,
  • excellent resistance to corrosion,
  • individual unit quality control and dating in order to guarantee quality and traceability,
  • RoHS.
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS