1

36D9 - MALE STUD ELBOW BSP TAPER

Manufacturer Parker Legris Connectic Low Pressure
Description 3609 60 13 - MALE STUD ELBOW BSP TAPER
PART NUMBER 3609 60 13
DIAM D 3/8 INC
C R1/4
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F G H J L MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY 'O'-RINGS SUB-BASE SEALING WASHER COLLAR
1 3609 60 13 3609 60 13 - MALE STUD ELBOW BSP TAPER ,039 KG ,420 KG 10 3/8 INC R1/4 15 MM 17 MM 23,5 MM 12 MM 29 MM 30 BAR -25 CE 150 CE -20 CE 150 CE 755 MMH FDA CHEMICAL NICKEL PLATED BRASS FKM FDA CHEMICAL NICKEL PLATED BRASS FDA CHEMICAL NICKEL PLATED BRASS FDA CHEMICAL NICKEL PLATED BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
G
H
J
L
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
'O'-RINGS
SUB-BASE
SEALING WASHER
COLLAR
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS