1

3L09 - MALE STUD ELBOW BSP TAPER, LOW LEAD BRASS

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 3609 04 10 84 - MALE STUD ELBOW BSP TAPER, LOW LEAD BRASS
PART NUMBER 3609 04 10 84
DIAM D 4 MM
C R1/8
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY DIAM D C F DIM G H J L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM VACUUM CAPABILITY BODY SUB-BASE 'O'-RINGS COLLAR SEALING WASHER
1 3609 04 10 84 3609 04 10 84 - MALE STUD ELBOW BSP TAPER, LOW LEAD BRASS ,014 KG 10 4 MM R1/8 13 MM 10 MM 15 MM 7 MM 18 MM 20 BAR -25 CE 150 CE 755 MMH LOW LEAD BRASS LOW LEAD BRASS FKM BRASS STAINLESS STEEL 316L
2 3609 04 13 84 3609 04 13 84 - MALE STUD ELBOW BSP TAPER, LOW LEAD BRASS ,020 KG 10 4 MM R1/4 14 MM 10 MM 17 MM 7 MM 18 MM 20 BAR -25 CE 150 CE 755 MMH LOW LEAD BRASS LOW LEAD BRASS FKM BRASS STAINLESS STEEL 316L
3 3609 06 10 84 3609 06 10 84 - MALE STUD ELBOW BSP TAPER, LOW LEAD BRASS ,018 KG 10 6 MM R1/8 13 MM 12 MM 17,5 MM 8 MM 21,5 MM 20 BAR -25 CE 150 CE 755 MMH LOW LEAD BRASS LOW LEAD BRASS FKM BRASS STAINLESS STEEL 316L
4 3609 06 13 84 3609 06 13 84 - MALE STUD ELBOW BSP TAPER, LOW LEAD BRASS ,025 KG 10 6 MM R1/4 14 MM 12 MM 19 MM 8 MM 21,5 MM 20 BAR -25 CE 150 CE 755 MMH LOW LEAD BRASS LOW LEAD BRASS FKM BRASS STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
DIAM D
C
F
DIM G
H
J
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
VACUUM CAPABILITY
BODY
SUB-BASE
'O'-RINGS
COLLAR
SEALING WASHER
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS