1

3L03 - MALE STUD RUN TEE, BSP/NPT TAPER, LOW LEAD BRASS

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 3603 04 10 84 - MALE STUD RUN TEE, BSP/NPT TAPER, LOW LEAD BRASS
PART NUMBER 3603 04 10 84
DIAM D 4 MM
C R1/8
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY DIAM D C F DIM G H H1 J L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM VACUUM CAPABILITY BODY SUB-BASE 'O'-RINGS COLLAR SEALING WASHER
1 3603 04 10 84 3603 04 10 84 - MALE STUD RUN TEE, BSP/NPT TAPER, LOW LEAD BRASS ,018 KG 10 4 MM R1/8 10 MM 10 MM 19,5 MM 18 MM 7 MM 23 MM 30 BAR -25 CE 150 CE 755 MMH LOW LEAD BRASS LOW LEAD BRASS FKM BRASS STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
DIAM D
C
F
DIM G
H
H1
J
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
VACUUM CAPABILITY
BODY
SUB-BASE
'O'-RINGS
COLLAR
SEALING WASHER
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS