1

3381 - CONNECTOR FOR 3 TUBES

In line connection of 3 tubes with mounting of the fitting on a DIN profile or Omega rail. Equipped with a pressure indicator

Manufacturer Parker Legris Connectic Low Pressure
Description 3381 - CONNECTOR FOR 3 TUBES 4
Reference 3381 04 00
DIAM D 4 MM
Product selection
Selector PART NUMBER ECLASS DIAM D H K L N MAXIMUM WORKING PRESSURE BODY 'O'-RINGS GRIPPING RING MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 3381 04 00 27294201 4 MM 36,5 MM 11 MM 39,5 MM 11,5 MM 20 BAR engineering grade polymer nitrile stainless steel -20 CE 80 CE 0,012 KG 5
2 3381 06 00 27294201 6 MM 36,5 MM 11 MM 39,5 MM 11,5 MM 20 BAR engineering grade polymer nitrile stainless steel -20 CE 80 CE 0,008 KG 5
3 3381 08 00 27294201 8 MM 46 MM 13 MM 44,5 MM 14,5 MM 20 BAR engineering grade polymer nitrile stainless steel -20 CE 80 CE 0,013 KG 5
PART NUMBER
ECLASS
DIAM D
H
K
L
N
MAXIMUM WORKING PRESSURE
BODY
'O'-RINGS
GRIPPING RING
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Product Description

In line connection of 3 tubes by mounting the fitting on a DIN profile or Omega rail. Equipped with a pressure indicator

Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS