1
Parker Legris Connectic Low Pressure

3313 - DOUBLE FEMALE MANIFOLD BSP PARALLEL

Manifold for the distribution of compressed air through various circuits on either side of the manifold.

Manufacturer Parker Legris Connectic Low Pressure
Description 3313 10 13 05 - DOUBLE FEMALE MANIFOLD BSP PARALLEL
PART NUMBER 3313 10 13 05
C1 G1/4
C2 G1/8
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C1 C2 H H1 H2 K L L1 DIM T NUMBER OF OUTLETS MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE BODY
10 3313 10 13 02 3313 10 13 02 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,075 KG ,393 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 61 MM 50 MM 5 MM 2x2 20 BAR -10 CE 80 CE anodized aluminium
8 3313 10 13 03 3313 10 13 03 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,115 KG ,593 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 91 MM 30 MM 5 MM 2x3 20 BAR -10 CE 80 CE anodized aluminium
5 3313 10 13 04 3313 10 13 04 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,151 KG ,789 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 121 MM 60 MM 5 MM 2x4 20 BAR -10 CE 80 CE anodized aluminium
6 3313 10 13 05 3313 10 13 05 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,194 KG 1,003 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 151 MM 90 MM 5 MM 2x5 20 BAR -10 CE 80 CE anodized aluminium
11 3313 13 17 02 3313 13 17 02 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,109 KG ,580 KG 5 G3/8 G1/4 6 MM 40 MM 20 MM 20 MM 74 MM 61 MM 6,5 MM 2x2 20 BAR -10 CE 80 CE anodized aluminium
7 3313 13 17 03 3313 13 17 03 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,179 KG ,895 KG 5 G3/8 G1/4 6 MM 40 MM 20 MM 20 MM 110 MM 36 MM 6,5 MM 2x3 20 BAR -10 CE 80 CE anodized aluminium
9 3313 13 17 04 3313 13 17 04 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,238 KG 1,190 KG 5 G3/8 G1/4 6 MM 40 MM 20 MM 20 MM 146 MM 72 MM 6,5 MM 2x4 20 BAR -10 CE 80 CE anodized aluminium
4 3313 13 17 05 3313 13 17 05 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,286 KG 1,483 KG 5 G3/8 G1/4 6 MM 40 MM 20 MM 20 MM 182 MM 108 MM 6,5 MM 2x5 20 BAR -10 CE 80 CE anodized aluminium
3 3313 13 21 03 3313 13 21 03 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,233 KG 1,175 KG 5 G1/2 G1/4 6 MM 40 MM 20 MM 28 MM 116 MM 36 MM 6,5 MM 2x3 20 BAR -10 CE 80 CE anodized aluminium
1 3313 13 21 04 3313 13 21 04 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,295 KG 1,527 KG 5 G1/2 G1/4 6 MM 40 MM 20 MM 28 MM 152 MM 72 MM 6,5 MM 2x4 20 BAR -10 CE 80 CE anodized aluminium
2 3313 13 21 05 3313 13 21 05 - DOUBLE FEMALE MANIFOLD BSP PARALLEL ,374 KG 1,875 KG 5 G1/2 G1/4 6 MM 40 MM 20 MM 28 MM 188 MM 108 MM 6,5 MM 2x5 20 BAR -10 CE 80 CE anodized aluminium
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C1
C2
H
H1
H2
K
L
L1
DIM T
NUMBER OF OUTLETS
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
BODY
Product Description

For distribution of compressed air or fluids through numerous circuits on each side of the manifold block. A wide range of threads and number of outlets are available.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS