1
Parker Legris Connectic Low Pressure

3312 - FEMALE CROSS MANIFOLD BSP PARALLEL AND METRIC

Compact female cross manifold for the distribution of compressed air through several circuits.

Manufacturer Parker Legris Connectic Low Pressure
Description 3312 00 17 - FEMALE CROSS MANIFOLD BSP PARALLEL AND METRIC
PART NUMBER 3312 00 17
C G3/8
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT poids_cond QUANTITY C H K L L1 N DIM T MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE BODY
1 3312 00 10 3312 00 10 - FEMALE CROSS MANIFOLD BSP PARALLEL AND METRIC ,029 KG ,305 KG 10 G1/8 30 MM 16 MM 30 MM 23 MM 22 MM 4,5 MM 20 BAR -10 CE 80 CE anodized aluminium
2 3312 00 21 3312 00 21 - FEMALE CROSS MANIFOLD BSP PARALLEL AND METRIC ,101 KG 1,018 KG 10 G1/2 50 MM 25 MM 50 MM 38 MM 39 MM 6,5 MM 20 BAR -10 CE 80 CE anodized aluminium
3 3312 00 13 3312 00 13 - FEMALE CROSS MANIFOLD BSP PARALLEL AND METRIC ,061 KG ,612 KG 10 G1/4 40 MM 20 MM 40 MM 30 MM 27 MM 5,5 MM 20 BAR -10 CE 80 CE anodized aluminium
4 3312 00 17 3312 00 17 - FEMALE CROSS MANIFOLD BSP PARALLEL AND METRIC ,118 KG 1,183 KG 10 G3/8 50 MM 25 MM 50 MM 38 MM 39 MM 6,5 MM 20 BAR -10 CE 80 CE anodized aluminium
5 3312 00 19 3312 00 19 - FEMALE CROSS MANIFOLD BSP PARALLEL AND METRIC ,008 KG ,086 KG 10 M5x0,8 20 MM 10 MM 20 MM 12 MM 12 MM 4,5 MM 20 BAR -10 CE 80 CE anodized aluminium
PART NUMBER
DESCRIPTION
UNIT WEIGHT
poids_cond
QUANTITY
C
H
K
L
L1
N
DIM T
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
BODY
Product Description

Compact manifold for distributing compressed air through several circuits.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS