1
Parker Legris Connectic Low Pressure

3311 - FEMALE MANIFOLD BSP PARALLEL AND METRIC

Manifold for the distribution of compressed air through various circuits.

Manufacturer Parker Legris Connectic Low Pressure
Description 3311 13 17 03 - FEMALE MANIFOLD BSP PARALLEL AND METRIC
PART NUMBER 3311 13 17 03
C1 G3/8
C2 G1/4
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C1 C2 H H1 H2 K L L1 M DIM T NUMBER OF OUTLETS MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE BODY
10 3311 10 13 02 3311 10 13 02 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,074 KG ,368 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 61 MM 50 MM 30 MM 5 MM 2 20 BAR -10 CE 80 CE anodized aluminium
9 3311 10 13 03 3311 10 13 03 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,111 KG ,561 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 91 MM 30 MM 30 MM 5 MM 3 20 BAR -10 CE 80 CE anodized aluminium
3 3311 10 13 04 3311 10 13 04 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,165 KG ,824 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 121 MM 60 MM 30 MM 5 MM 4 20 BAR -10 CE 80 CE anodized aluminium
1 3311 10 13 05 3311 10 13 05 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,209 KG 1,044 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 151 MM 90 MM 30 MM 5 MM 5 20 BAR -10 CE 80 CE anodized aluminium
6 3311 10 13 06 3311 10 13 06 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,244 KG 1,258 KG 5 G1/4 G1/8 4,5 MM 30 MM 15 MM 20 MM 181 MM 120 MM 30 MM 5 MM 6 20 BAR -10 CE 80 CE anodized aluminium
2 3311 13 17 02 3311 13 17 02 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,076 KG ,415 KG 5 G3/8 G1/4 5,5 MM 30 MM 11 MM 20 MM 74 MM 61 MM 36 MM 6,5 MM 2 20 BAR -10 CE 80 CE anodized aluminium
8 3311 13 17 03 3311 13 17 03 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,121 KG ,632 KG 5 G3/8 G1/4 6 MM 30 MM 11 MM 20 MM 110 MM 36 MM 36 MM 6,5 MM 3 20 BAR -10 CE 80 CE anodized aluminium
4 3311 13 17 04 3311 13 17 04 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,144 KG ,726 KG 5 G3/8 G1/4 6 MM 30 MM 11 MM 20 MM 146 MM 72 MM 36 MM 6,5 MM 4 20 BAR -10 CE 80 CE anodized aluminium
11 3311 13 17 05 3311 13 17 05 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,212 KG 1,095 KG 5 G3/8 G1/4 6 MM 30 MM 11 MM 20 MM 182 MM 108 MM 36 MM 6,5 MM 5 20 BAR -10 CE 80 CE anodized aluminium
7 3311 13 17 06 3311 13 17 06 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,219 KG 1,102 KG 5 G3/8 G1/4 6 MM 30 MM 11 MM 20 MM 218 MM 144 MM 36 MM 6,5 MM 6 20 BAR -10 CE 80 CE anodized aluminium
5 3311 19 10 07 3311 19 10 07 - FEMALE MANIFOLD BSP PARALLEL AND METRIC ,056 KG ,286 KG 5 G1/8 M5x0,8 3,5 MM 20 MM 8,5 MM 15 MM 95 MM 80 MM 11 MM 4,4 MM 7 20 BAR -10 CE 80 CE anodized aluminium
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C1
C2
H
H1
H2
K
L
L1
M
DIM T
NUMBER OF OUTLETS
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
BODY
Product Description

For distribution of compressed air through numerous circuits. A wide range of threads and number of outlets are available.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS