1

3300 - MODULAR PLUG-IN CONNECTORS FOR 4 MM O.D. TUBE

Modular connection of 2 nests of tubes. Connection and disconnection of the 2 nests of tubes can be done in one operation

Manufacturer Parker Legris Connectic Low Pressure
Description 3300 - MODULAR PLUG-IN CONNECTORS FOR 4 MM O.D. TUBE 4
Reference 3300 04 00
DIAM D 4 MM
Product selection
Selector PART NUMBER ECLASS DIAM D B H H1 L M N MAXIMUM WORKING PRESSURE BODY MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 3300 04 00 27294201 4 MM 40,5 MM 29,5 MM 55 MM 32 MM 20 MM 10 BAR engineering grade polymer -20 CE 80 CE 0,078 KG 1
2 3300 06 00 27294201 6 MM 28 MM 48 MM 38,5 MM 70 MM 39 MM 27,5 MM 10 BAR engineering grade polymer -20 CE 80 CE 0,023 KG 1
3 3300 08 00 27294201 8 MM 50 MM 39 MM 70 MM 39 MM 27,5 MM 10 BAR engineering grade polymer -20 CE 80 CE 0,025 KG 1
PART NUMBER
ECLASS
DIAM D
B
H
H1
L
M
N
MAXIMUM WORKING PRESSURE
BODY
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Product Description

Modular connection of 2 nests of tubes. Connection and disconnection of the 2 nests of tubes can be done in one operation. Combined male and female modules limit the number of components. Easy customization to prevent mistakes. Suitable for bulkhead assembly, on panels or in cabinets

Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS