1

3298 - MALE STUD BRANCH TEE METRIC AND UNF

Connection of 2 tubes at a 90° angle with a male thread.

Manufacturer Parker Legris Connectic Low Pressure
Description 3298 03 09 - MALE STUD BRANCH TEE METRIC AND UNF
PART NUMBER 3298 03 09
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F G H J L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS COLLAR SUB-BASE SEALING WASHER
1 3298 03 09 3298 03 09 - MALE STUD BRANCH TEE METRIC AND UNF ,004 KG ,050 KG 10 3 MM M3x0,5 6 MM 6 MM 13,5 MM 6 MM 20,5 MM 18 BAR -15 CE 70 CE -15 CE 70 CE NICKEL PLATED BRASS NBR NICKEL PLATED BRASS NICKEL PLATED BRASS PTFE
31 3298 03 19 3298 03 19 - MALE STUD BRANCH TEE METRIC AND UNF ,005 KG ,060 KG 10 3 MM M5x0,8 8 MM 6 MM 13 MM 6 MM 20,5 MM 18 BAR -15 CE 70 CE -15 CE 70 CE NICKEL PLATED BRASS NBR NICKEL PLATED BRASS NICKEL PLATED BRASS PTFE
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
G
H
J
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
COLLAR
SUB-BASE
SEALING WASHER
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS