1

3143 - PLUG-IN MULTIPLE Y PIECE

In line connection of 4 tubes, with stem.

Manufacturer Parker Legris Connectic Low Pressure
Description 3143 - PLUG-IN MULTIPLE Y PIECE 4 6
PART NUMBER 3143 04 06
DIAM D1 4 MM
DIAM D2 6 MM
Product selection
Selector PART NUMBER ECLASS DIAM D1 DIAM D2 H L L1 M N MAXIMUM WORKING PRESSURE VACUUM CAPABILITY BODY 'O'-RINGS GRIPPING RING MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 3143 04 06 27294201 4 MM 6 MM 26 MM 49,5 MM 35,5 MM 21,5 MM 11 MM 20 BAR 755 MMH engineering grade polymer nitrile stainless steel -20 CE 80 CE 0,012 KG 10
2 3143 04 08 27294201 4 MM 8 MM 26 MM 51 MM 32 MM 21,5 MM 11 MM 20 BAR 755 MMH engineering grade polymer nitrile stainless steel -20 CE 80 CE 0,021 KG 10
3 3143 06 08 27294201 6 MM 8 MM 31,5 MM 57,5 MM 39 MM 26,5 MM 12 MM 20 BAR 755 MMH engineering grade polymer nitrile stainless steel -20 CE 80 CE 0,025 KG 10
PART NUMBER
ECLASS
DIAM D1
DIAM D2
H
L
L1
M
N
MAXIMUM WORKING PRESSURE
VACUUM CAPABILITY
BODY
'O'-RINGS
GRIPPING RING
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Product Description

In-Line connection of 4 tubes,with tailpiece.

  • solid construction,
  • full air flow,
  • individual unit quality control and dating in order to guarantee quality and traceability,
  • RoHS and ISO 14743.
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS