1

3018 - SINGLE BANJO, BSPT AND NPT THREAD

Connection of tubing at a 90° angle to a threaded port. Tightened on the top of the fitting by use of a flat spanner or Allen key, facilitating assembly in small spaces.

Manufacturer Parker Legris Connectic Low Pressure
Description 3018 10 13 - SINGLE BANJO, BSPT AND NPT THREAD
Reference 3018 10 13
DIAM D 10 MM
C R1/4
Omniclass number 23.27.57.00
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F DIM G H J L L1 L2 MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE VACUUM CAPABILITY BODY 'O'-RINGS GRIPPING RING SCREW
3 3018 06 10 3018 06 10 - SINGLE BANJO, BSPT AND NPT THREAD 0,016 KG ,160 KG 10 6 MM R1/8 13 MM 10,5 MM 18,5 MM 20 MM 7 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
4 3018 06 13 3018 06 13 - SINGLE BANJO, BSPT AND NPT THREAD 0,03 KG ,301 KG 10 6 MM R1/4 17 MM 10,5 MM 22,5 MM 22 MM 9,5 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
5 3018 08 10 3018 08 10 - SINGLE BANJO, BSPT AND NPT THREAD 0,017 KG ,168 KG 10 8 MM R1/8 13 MM 13,5 MM 18,5 MM 25 MM 7 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
6 3018 08 13 3018 08 13 - SINGLE BANJO, BSPT AND NPT THREAD 0,03 KG ,327 KG 10 8 MM R1/4 17 MM 13,5 MM 22,5 MM 27 MM 9,5 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
8 3018 10 13 3018 10 13 - SINGLE BANJO, BSPT AND NPT THREAD 0,032 KG ,338 KG 10 10 MM R1/4 17 MM 16 MM 22,5 MM 29 MM 9,5 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
9 3018 10 17 3018 10 17 - SINGLE BANJO, BSPT AND NPT THREAD 0,049 KG ,512 KG 10 10 MM R3/8 21 MM 16 MM 26,5 MM 31 MM 11 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
10 3018 12 13 3018 12 13 - SINGLE BANJO, BSPT AND NPT THREAD 0,06 KG ,540 KG 10 12 MM R1/4 21 MM 19 MM 26,5 MM 34,5 MM 11 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
11 3018 12 17 3018 12 17 - SINGLE BANJO, BSPT AND NPT THREAD 0,053 KG ,526 KG 10 12 MM R3/8 21 MM 19 MM 26,5 MM 34,5 MM 11 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
13 3018 56 11 3018 56 11 - SINGLE BANJO, BSPT AND NPT THREAD 0,021 KG ,166 KG 10 1/4 INC NPT1/8 0,50 INC 0,78 INC 0,63 INC 0,96 INC 9,144 MM 24,384 MM 20 BAR -20 CE 80 CE 755 MMH TECHNICAL POLYMER NBR STAINLESS STEEL NICKEL PLATED BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
DIM G
H
J
L
L1
L2
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
VACUUM CAPABILITY
BODY
'O'-RINGS
GRIPPING RING
SCREW
Product Description

Connection of tubing at a 90° angle to a threaded port. Tightened on the top of the fitting by use of a flat spanner or Allen key to facilitate assembly in tight spaces.

  • solid construction,
  • precoated thread ensuring direct sealing
  • full air flow,
  • individual unit quality control and dating in order to guarantee quality and traceability,
  • RoHS and ISO 14743.
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS