1

PROBE FOR FLEXIBLE TUBE

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 2295 12 15 - PROBE FOR FLEXIBLE TUBE
PART NUMBER 2295 12 15
DIAM D 15 MM
DIAM D1 16,5 MM
DN 12 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 100 CE
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D DIAM D1 DIM G L L1 DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 2295 12 15 2295 12 15 - PROBE FOR FLEXIBLE TUBE ,034 KG ,366 KG 10 15 MM 16,5 MM 18 MM 48 MM 27 MM 12 MM 20 BAR -20 CE 100 CE -20 CE 100 CE NICKEL PLATED BRASS
2 2295 12 19 2295 12 19 - PROBE FOR FLEXIBLE TUBE ,054 KG ,564 KG 10 19 MM 20,5 MM 24 MM 57 MM 33 MM 12 MM 20 BAR -20 CE 100 CE -20 CE 100 CE NICKEL PLATED BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
DIAM D1
DIM G
L
L1
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Product Description

Assembled with a body, forms a quick acting coupler adapted to applications using water and compressed air.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS