Parker Legris Connectic Low Pressure
By Parker Legris Connectic Low Pressure


0931 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL

Quick connection of self-fastening hose to a male thread.

Manufacturer Parker Legris Connectic Low Pressure
Description 0931 10 17 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL
Part Number 0931 10 17
DIAM D 10 MM
DIAM D1 12 MM
C G3/8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
CAD models
Share

Product selection

Index Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D DIAM D1 C E F K L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 1 0931 06 10 0931 06 10 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,009 KG ,447 KG 50 6 MM 7 MM G1/8 6 MM 12 MM 4,5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 2 0931 06 13 0931 06 13 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,013 KG ,686 KG 50 6 MM 7 MM G1/4 8 MM 14 MM 5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 3 0931 07 10 0931 07 10 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,009 KG ,460 KG 50 7 MM 8 MM G1/8 6 MM 12 MM 4 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 4 0931 07 13 0931 07 13 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,014 KG ,706 KG 50 7 MM 8 MM G1/4 8 MM 14 MM 5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
5 5 0931 07 17 0931 07 17 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,021 KG 1,112 KG 50 7 MM 8 MM G3/8 9 MM 19 MM 5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
6 6 0931 08 10 0931 08 10 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,009 KG ,482 KG 50 8 MM 9 MM G1/8 6 MM 12 MM 4 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
7 7 0931 08 13 0931 08 13 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,014 KG ,726 KG 50 8 MM 9 MM G1/4 8 MM 14 MM 5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
8 8 0931 08 17 0931 08 17 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,022 KG 1,136 KG 50 8 MM 9 MM G3/8 9 MM 19 MM 5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
9 9 0931 10 13 0931 10 13 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,016 KG ,842 KG 50 10 MM 12 MM G1/4 8 MM 14 MM 5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
10 10 0931 10 17 0931 10 17 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,024 KG 1,210 KG 50 10 MM 12 MM G3/8 9 MM 19 MM 5 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
11 11 0931 10 21 0931 10 21 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,031 KG 1,599 KG 50 10 MM 12 MM G1/2 10 MM 22 MM 6 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
12 12 0931 15 17 0931 15 17 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,030 KG 1,549 KG 50 15 MM 17 MM G3/8 9 MM 19 MM 6 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
13 13 0931 15 21 0931 15 21 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,036 KG 1,880 KG 50 15 MM 17 MM G1/2 10 MM 22 MM 6 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
14 14 0931 18 21 0931 18 21 - TAILPIECE ADAPTOR FOR FLEXIBLE TUBE, BSP PARALLEL ,040 KG ,433 KG 10 18 MM 20 MM G1/2 10 MM 22 MM 6 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS

Contact the supplier

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map