1

0909 - CROSS FEMALE BSPP, MALE BSPT

Connection of 3 female items and one male item together at 90° angles.

Manufacturer Parker Legris Connectic Low Pressure
Description 0909 00 10 - CROSS FEMALE BSPP, MALE BSPT
Part Number 0909 00 10
C1 R1/8
C2 G1/8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Product selection
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C1 C2 E DIM G H J MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0909 00 10 0909 00 10 - CROSS FEMALE BSPP, MALE BSPT ,034 KG ,874 KG 25 R1/8 G1/8 8 MM 13 MM 18,5 MM 10 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 0909 00 13 0909 00 13 - CROSS FEMALE BSPP, MALE BSPT ,069 KG 1,745 KG 25 R1/4 G1/4 11 MM 17 MM 23,5 MM 13 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 0909 00 17 0909 00 17 - CROSS FEMALE BSPP, MALE BSPT ,098 KG 1,027 KG 10 R3/8 G3/8 11,5 MM 21 MM 26 MM 17 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 0909 00 21 0909 00 21 - CROSS FEMALE BSPP, MALE BSPT ,168 KG 1,727 KG 10 R1/2 G1/2 14 MM 26 MM 31 MM 21 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C1
C2
E
DIM G
H
J
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page