1

0902 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR

Straight equal/unequal adaptor with two female ports

Manufacturer Parker Legris Connectic Low Pressure
Description 0902 19 10 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR
Part Number 0902 19 10
C1 M5x0,8
C2 G1/8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Product selection
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C1 C2 F L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0902 00 10 0902 00 10 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,010 KG ,511 KG 50 G1/8 G1/8 14 MM 15 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 0902 00 13 0902 00 13 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,019 KG ,997 KG 50 G1/4 G1/4 17 MM 22 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 0902 00 17 0902 00 17 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,035 KG 1,762 KG 50 G3/8 G3/8 22 MM 23 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 0902 00 19 0902 00 19 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,003 KG ,156 KG 50 M5x0,8 M5x0,8 8 MM 11 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
5 0902 00 21 0902 00 21 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,049 KG 2,534 KG 50 G1/2 G1/2 26 MM 28 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
6 0902 00 27 0902 00 27 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,076 KG 3,899 KG 50 G3/4 G3/4 32 MM 32 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
7 0902 10 13 0902 10 13 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,017 KG ,867 KG 50 G1/8 G1/4 17 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
8 0902 10 17 0902 10 17 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,028 KG 1,418 KG 50 G1/8 G3/8 22 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
9 0902 13 17 0902 13 17 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,031 KG 1,569 KG 50 G1/4 G3/8 22 MM 22,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
10 0902 13 21 0902 13 21 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,033 KG 1,679 KG 50 G1/4 G1/2 26 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
11 0902 17 21 0902 17 21 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,036 KG 1,841 KG 50 G3/8 G1/2 24 MM 26 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
12 0902 19 10 0902 19 10 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,009 KG ,455 KG 50 M5x0,8 G1/8 14 MM 13,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
13 0902 21 27 0902 21 27 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,078 KG ,807 KG 10 G1/2 G3/4 32 MM 30 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C1
C2
F
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS