1

069F - ANGLED TUBE NOZZLE (LONG)

Powerful and responsive air jet. Useful where access is restricted. 360° rotational.

Manufacturer Parker Legris Connectic Low Pressure
Description 0690 05 00 - ANGLED TUBE NOZZLE (LONG)
PART NUMBER 0690 05 00
C M12x1,25
DN 2,5 MM
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C DIM G L L1 DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS NOZZLE
1 0690 05 00 0690 05 00 - ANGLED TUBE NOZZLE (LONG) ,065 KG ,065 KG 1 M12x1,25 15 MM 316 MM 292 MM 2,5 MM 10 BAR -15 CE 50 CE -15 CE 50 CE NICKEL PLATED BRASS NBR NICKEL PLATED BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
DIM G
L
L1
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
NOZZLE
Product Description

Powerful and responsive air jet. Useful where access is restricted. 360° rotational.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS