1

0658 - PROGRESSIVE CONTROL BLOWGUN UPPER CONNECTION

Combines blow progression, safety and ergonomy.

Manufacturer Parker Legris Connectic Low Pressure
Description 0658 66 13 - PROGRESSIVE CONTROL BLOWGUN UPPER CONNECTION
PART NUMBER 0658 66 13
C G1/4
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY C F H H1 L L1 DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY SUB-BASE NOZZLE TRIGGER 'O'-RINGS
1 0658 66 13 0658 66 13 - PROGRESSIVE CONTROL BLOWGUN UPPER CONNECTION ,195 KG 5 G1/4 20 MM 117 MM 37 MM 145 MM 10 MM 2,5 MM 10 BAR -15 CE 50 CE -15 CE 50 CE TECHNICAL POLYMER NICKEL PLATED BRASS NICKEL PLATED BRASS TECHNICAL POLYMER NBR
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
C
F
H
H1
L
L1
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
SUB-BASE
NOZZLE
TRIGGER
'O'-RINGS
Product Description

Combines blow progression, safety and ergonomy. Ensures safety of personnel and meets shopfloor regulations thanks to its integrated pressure flow setting that cannot be violated, providing full and active security. Can be adapted to the 11 probe references available.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS