1

PROBE FOR FLEXIBLE TUBE

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0195 13 00 - PROBE FOR FLEXIBLE TUBE
PART NUMBER 0195 13 00
DIAM D 13 MM
DIAM D1 15,2 MM
DN 12 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 100 CE
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D DIAM D1 F L DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0195 13 00 0195 13 00 - PROBE FOR FLEXIBLE TUBE ,030 KG ,326 KG 10 13 MM 15,2 MM 17 MM 29,5 MM 12 MM 20 BAR -20 CE 100 CE -20 CE 100 CE NICKEL PLATED BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
DIAM D1
F
L
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Product Description

Assembled with a body, forms a quick acting coupler adapted to applications using water and compressed air.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS