1

MALE BODY, BSP TAPER OR METRIC

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0171 02 10 01 - MALE BODY, BSP TAPER OR METRIC
PART NUMBER 0171 02 10 01
C R1/8
COLOUR BLACK
DN 2 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C E F L COLOUR DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY SUB-BASE 'O'-RINGS SPRING
1 0171 02 10 01 0171 02 10 01 - MALE BODY, BSP TAPER OR METRIC ,010 KG ,108 KG 10 R1/8 7,5 MM 10 MM 21 MM BLACK 2 MM 20 BAR -20 CE 80 CE -20 CE 80 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL
2 0171 02 10 02 0171 02 10 02 - MALE BODY, BSP TAPER OR METRIC ,010 KG ,108 KG 10 R1/8 7,5 MM 10 MM 21 MM GREEN 2 MM 20 BAR -20 CE 80 CE -20 CE 80 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL
3 0171 02 10 03 0171 02 10 03 - MALE BODY, BSP TAPER OR METRIC ,010 KG ,108 KG 10 R1/8 7,5 MM 10 MM 21 MM RED 2 MM 20 BAR -20 CE 80 CE -20 CE 80 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL
4 0171 02 10 04 0171 02 10 04 - MALE BODY, BSP TAPER OR METRIC ,010 KG ,108 KG 10 R1/8 7,5 MM 10 MM 21 MM BLUE 2 MM 20 BAR -20 CE 80 CE -20 CE 80 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL
5 0171 02 10 05 0171 02 10 05 - MALE BODY, BSP TAPER OR METRIC ,010 KG ,108 KG 10 R1/8 7,5 MM 10 MM 21 MM YELLOW 2 MM 20 BAR -20 CE 80 CE -20 CE 80 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
F
L
COLOUR
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
SUB-BASE
'O'-RINGS
SPRING
Product Description

Body assembled with a probe to form a quick acting coupler. Compact and lightweight, suitable for all compressed air installations.

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS