MALE SLEEVE NUT FOR STANDARD OLIVE
1

MALE SLEEVE NUT FOR STANDARD OLIVE

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0112 04 00 - MALE SLEEVE NUT FOR STANDARD OLIVE
PART NUMBER 0112 04 00
DIAM D 4 MM
C M8x1
WORKING TEMPERATURE IT MINIMUM -60 CE
WORKING TEMPERATURE IT MAXIMUM 250 CE
Product selection
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C E F L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY
No CAD available 1 0112 04 00 0112 04 00 - MALE SLEEVE NUT FOR STANDARD OLIVE ,005 KG ,060 KG 10 4 MM M8x1 7 MM 10 MM 13 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS
No CAD available 2 0112 05 00 0112 05 00 - MALE SLEEVE NUT FOR STANDARD OLIVE ,007 KG ,078 KG 10 5 MM M10x1 7,5 MM 11 MM 13,5 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS
3 0112 06 00 0112 06 00 - MALE SLEEVE NUT FOR STANDARD OLIVE ,006 KG ,068 KG 10 6 MM M10x1 7,5 MM 11 MM 13,5 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS
4 0112 08 00 0112 08 00 - MALE SLEEVE NUT FOR STANDARD OLIVE ,008 KG ,092 KG 10 8 MM M12x1 8 MM 13 MM 15 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS
No CAD available 5 0112 10 00 0112 10 00 - MALE SLEEVE NUT FOR STANDARD OLIVE ,018 KG ,197 KG 10 10 MM M16x1,5 11 MM 17 MM 18 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS
6 0112 12 00 0112 12 00 - MALE SLEEVE NUT FOR STANDARD OLIVE ,021 KG ,220 KG 10 12 MM M18x1,5 11 MM 19 MM 18 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS
7 0112 14 00 0112 14 00 - MALE SLEEVE NUT FOR STANDARD OLIVE ,026 KG ,268 KG 10 14 MM M20x1,5 11 MM 22 MM 18 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
E
F
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
Product Description

Male sleeve nut for standard sleeve

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS