Equal union run tee bulklead O ring face seals

Manufacturer PARKER
Description Equal union run tee bulklead, O ring face seals, Size 1/4"
Part number 4 WJJLO-WLNL-S
Product selection
Selector Product Type Size Connection Material Additional Detail Trade, Brand Name Synonym Cat. No.
1 Industrial Fiting Tee, Tube 1/4" Male O-ring Face Seal Steel, Zinc Plated SAE 520958 Seal-Lok O-ring Face Seal, ORFS 4 WJJLO-WLNL-S
2 Industrial Fiting Tee, Tube 3/8" Male O-ring Face Seal Steel, Zinc Plated SAE 520958 Seal-Lok O-ring Face Seal, ORFS 6 WJJLO-WLNL-S
3 Industrial Fiting Tee, Tube 1/2" Male O-ring Face Seal Steel, Zinc Plated SAE 520958 Seal-Lok O-ring Face Seal, ORFS 8 WJJLO-WLNL-S
4 Industrial Fiting Tee, Tube 5/8" Male O-ring Face Seal Steel, Chromium 6 Free SAE 520958 Seal-Lok O-ring Face Seal, ORFS 10 WJJLO-WLNL-S
5 Industrial Fiting Tee, Tube 3/4" Male O-ring Face Seal Steel, Chromium 6 Free SAE 520958 Seal-Lok O-ring Face Seal, ORFS 12 WJJLO-WLNL-S
6 Industrial Fiting Tee, Tube 1" Male O-ring Face Seal Steel, Chromium 6 Free SAE 520958 Seal-Lok O-ring Face Seal, ORFS 16 WJJLO-WLNL-S
7 Industrial Fiting Tee, Tube 1 1/4" Male O-ring Face Seal Steel, Zinc Plated SAE 520958 Seal-Lok O-ring Face Seal, ORFS 20 WJJLO-WLNL-S
8 Industrial Fiting Tee, Tube 1 1/2" Male O-ring Face Seal Steel, Zinc Plated SAE 520958 Seal-Lok O-ring Face Seal, ORFS 24 WJJLO-WLNL-S
Product Type
Size
Connection
Material
Additional Detail
Trade, Brand Name
Synonym
Cat. No.
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS