Double rod cylinder ISO 6020-2

Double rod cylinder ISO 6020-2

Manufacturer Parker
Description Double rod cylinder ISO 6020-2 air bleeds in 33 - high temperature seals - "S" = special feature
Part Number 125CJKJJHMIRNS39MC100D1133
Product selection
CAD Selector Part Number Description Body Material Standard Fixation Piston Diameter (mm) Stroke (mm) Rod Diameter (mm) Double Rod Cushioning Rod end Connecting Port (Inch) Port location Bleeding position Piston Type of tightness Fluid Bleeding Analog Sensor Sensor Max Pressure (bar)
No CAD available 1 125CJKJJHMIRNS39MC100D1133 Double rod cylinder ISO 6020-2 air bleeds in 33 - high temperature seals - "S" = special feature Steel ISO 6020-2 ME5 125 100 70 Yes Yes Standard BSPP Gas 1 11 33 Reinforced polyurethane - Fluorocarbon HM High temperature- HFD Yes No No 210
Part Number
Description
Body Material
Standard
Fixation
Piston Diameter (mm)
Stroke (mm)
Rod Diameter (mm)
Double Rod
Cushioning
Rod end
Connecting
Port (Inch)
Port location
Bleeding position
Piston Type of tightness
Fluid
Bleeding
Analog Sensor
Sensor
Max Pressure (bar)
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS
Users Who Downloaded This Product Also Downloaded
Page