45 deg Bulkhead Union Elbow, O ring face seal

Manufacturer PARKER
Description 45 deg Bulkhead Union Elbow, O ring face seal, Size 5/8"
Part number 10 WNLO-WLNL-S
Product selection
Selector Product Type Size Connection Material Degree Additional Detail Trade, Brand Name Synonym Cat. No.
1 Industrial Fitting Elbow, Tube, Bulkhead 1/4" Male O-ring Face Seal Steel, Zinc Plated 45 Static 9500 / Dynamic 6000,SAE520801 Seal-Lok, O-Lok O-ring Face Seal, ORFS 4 WNLO-WLNL-S
2 Industrial Fitting Elbow, Tube, Bulkhead 3/8" Male O-ring Face Seal Steel, Zinc Plated 45 Static 13000 / Dynamic 6000,SAE520801 Seal-Lok, O-Lok O-ring Face Seal, ORFS 6 WNLO-WLNL-S
3 Industrial Fitting Elbow, Tube, Bulkhead 1/2" Male O-ring Face Seal Steel, Zinc Plated 45 Static 11000 / Dynamic 6000,SAE520801 Seal-Lok, O-Lok O-ring Face Seal, ORFS 8 WNLO-WLNL-S
4 Industrial Fitting Elbow, Tube, Bulkhead 5/8" Male O-ring Face Seal Steel, Chromium 6 Free 45 Static 11000 / Dynamic 6000,SAE520801 Seal-Lok, O-Lok O-ring Face Seal, ORFS 10 WNLO-WLNL-S
5 Industrial Fitting Elbow, Tube, Bulkhead 3/4" Male O-ring Face Seal Steel, Chromium 6 Free 45 Static 11000 / Dynamic 6000,SAE520801 Seal-Lok, O-Lok O-ring Face Seal, ORFS 12 WNLO-WLNL-S
6 Industrial Fitting Elbow, Tube, Bulkhead 1" Male O-ring Face Seal Steel, Chromium 6 Free 45 Static 9500 / Dynamic 6000,SAE520801 Seal-Lok, O-Lok O-ring Face Seal, ORFS 16 WNLO-WLNL-S
7 Industrial Fitting Elbow, Tube, Bulkhead 1 1/4" Male O-ring Face Seal Steel, Zinc Plated 45 Static 7000 / Dynamic 4000,SAE520801 Seal-Lok, O-Lok O-ring Face Seal, ORFS 20 WNLO-WLNL-S
8 Industrial Fitting Elbow, Tube, Bulkhead 1 1/2" Male O-ring Face Seal Steel, Zinc Plated 45 Static 5500 / Dynamic 4000,SAE520801 Seal-Lok, O-Lok O-ring Face Seal, ORFS 24 WNLO-WLNL-S
Product Type
Size
Connection
Material
Degree
Additional Detail
Trade, Brand Name
Synonym
Cat. No.
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS