E1515S - 1.5" X 1.5" SMOOTH T-SLOT ALUMINUM EXTRUSION

 
Manufacturer Parco, Inc.
Description E1515S - 1.5" X 1.5" SMOOTH T-SLOT ALUMINUM EXTRUSION
Manufacturer Part Number E1515S
Product Page https://parco-inc.com/product/15-series-1-5-x-1-5-4-slot-smooth-aluminum-t-slot-extrusion-cut-to-length/
Material Aluminum
Weight (lbs) 0.089
Height (in) 1.5
Width (in) 1.5
Length (in) 1
Series 15
Color CLEAR
Measurement FRACTIONAL
CAD models
Please make sure this software has been installed.

Product selection

Product Description

With over 130 aluminum profiles, Parco has all the materials you need to make strong lightweight, and aesthetically pleasing modular solutions that are for your required applications such as clean rooms, machine, and perimeter guarding, material handling, robotics, ergonomic workbenches, and more.

Documentation

Contact the supplier

Parco, Inc.

Parco, Inc.

Business at Parco, Inc. revolves around t-slotted aluminum extrusion – its design, fabrication, and use in innovative products we custom-create for the manufacturing, automotive, and medical industries.

Google Map