Slotted pan head screws with small head and full dog point

Standard DIN 922
Description Pan Head screw DIN 922 - M1,4 x 1.6 x 0.6 - 5.8
Part number DIN 922 - d M1,4 x l1 1.6 x l2 0.6 - 5.8
Material Steel
Product selection
Selector Nominal Ø Pitch (mm) Head height (mm)
1 M1,4 0.3 0.9
2 M1,6 0.35 1
3 M2 0.4 1.2
4 M2,5 0.45 1.5
5 M3 0.5 1.8
6 M3,5 0.6 2
7 M4 0.7 2.4
8 M5 0.8 2.7
9 M6 1 3.1
10 M8 1.25 3.8
11 M10 1.5 4.6
Nominal Ø
Pitch (mm)
Head height (mm)