Round Type Linear Guide (Cast Iron)

Round Shaft Guides

Manufacturer Ozak Seiko Co.,Ltd
Description Round Type Linear Guide (Cast Iron) - GT20
Part Number GT20
Product selection
Selector Part Number Description
1 GT20 Round Type Linear Guide (Cast Iron) - GT20
2 GT25 Round Type Linear Guide (Cast Iron) - GT25
3 GT30 Round Type Linear Guide (Cast Iron) - GT30
4 GT20H Round Type Linear Guide (Cast Iron) - GT20H
5 GT25H Round Type Linear Guide (Cast Iron) - GT25H
6 GT30H Round Type Linear Guide (Cast Iron) - GT30H
Part Number
Description
Documentation
Contact the supplier
Ozak Seiko Co.,Ltd Ozak Seiko Co.,Ltd is specializes in high precision system Linear Motion Bearings. Ozak Seiko Co., Ltd [Japan Headquarter] was established in April 1976 with head office in Saitama Prefecture, Japan. It is equipped to handle high degree of technical and engineering challenges.
Ozak Seiko Co.,Ltd