OTG Basic GH Motors

Manufacturer OTG DRIVESYSTEMS
Description OTG Basic GH Motor GH6
Part number GH6
Product selection
Selector Part number Motor Ratio Type Length (mm) Width (mm) Height (mm) Mounting axial direction (mm) Mounting radial direction (mm) Mass (kg)
1 GH1 0.1kw-1/8HP 5-50 18 245 135 130.5 40 110 5.6
2 GH2 0.1kw-1/8HP 60-200 22 278 158 150 65 130 7.3
3 GH3 0.2kw-1/4HP 3-10 18 278 135 130.5 40 110 7
4 GH4 0.2kw-1/4HP 15-30 18 278 135 130.5 40 110 7
5 GH5 0.2kw-1/4HP 15-90 22 312 158 150 65 130 8.6
6 GH6 0.2kw-1/4HP 100-185 28 342 178 178 90 140 11
7 GH7 0.4kw-1/2HP 5-10 22 328 158 150 65 130 11.1
8 GH8 0.4kw-1/2HP 15-25 22 328 158 150 65 130 11.1
9 GH9 0.4kw-1/2HP 15-100 28 358 178 178 90 140 14.2
10 GH10 0.4kw-1/2HP 100-200 32 392 215 215 130 170 27
11 GH11 0.75kw-1HP 3-25 28 375 178 178 90 140 15.5
12 GH12 0.75kw-1HP 30-150 32 412 215 215 130 170 27.6
13 GH13 0.75kw-1HP 125-200 40 440 265 250 150 210 42.3
14 GH14 1.5kw-2HP 3-30 32 440 215 215 130 170 33.6
15 GH15 1.5kw-2HP 40-100 40 475 265 250 150 210 49.6
16 GH16 1.5kw-2HP 110-180 50 550 335 306 170 265 94
17 GH17 2.2kw-3HP 3-40 40 505 265 250 150 210 49.8
18 GH18 2.2kw-3HP 50-100 50 580 335 306 170 265 92.5
19 GH19 3.7kw-5HP 3-10 40 540 265 250 150 210 54.8
20 GH20 3.7kw-5HP 15-60 50 600 335 306 170 265 98.5
Part number
Motor
Ratio
Type
Length (mm)
Width (mm)
Height (mm)
Mounting axial direction (mm)
Mounting radial direction (mm)
Mass (kg)
Contact the supplier
OTG DRIVESYSTEMS OTG is one of the manufactory of reducers and motors.
OTG driver