1

Mirror-polished AISI 316 stainless steel swivel

Manufacturer Osculati Srl
Description Shack/shack swivel w. flush pin AISI 316 6 mm
Part number 01.439.00
Product selection
Selector Item Variant A (mm) B (mm) C (mm) D (mm)
1 01.439.00 Versione grillo + grillo (pe++ 66 12 11 6
2 01.439.01 Versione grillo + grillo (pe++ 94 16 16 8
3 01.439.02 Versione grillo + grillo (pe++ 118 20 22 10
4 01.439.03 Versione grillo + grillo (pe++ 152 26 28 13
Item
Variant
A (mm)
B (mm)
C (mm)
D (mm)
Contact the supplier
Osculati Srl Osculati is the leading company in Italy and one among the most important companies in Europe in the marine accessory market. More than 20000 catalogue references and the availability of 98% of them make Osculati’s stock department the largest marine accessory stock in Europe and one of the most well-stocked in the world.
Osculati Srl