2

Nordik cleat mirror-polished AISI316

Manufacturer Osculati Srl
Description Nordik cleat mirror-polished AISI316 150 mm
Part number 40.137.01
Product selection
Selector Item A (mm) B (mm) C (mm) D (mm) E (mm) Studs (mm)
1 40.137.01 150 45 90 47 30 8
2 40.137.02 205 55 120 69 35 10
3 40.137.03 265 70 150 83 40 12
4 40.137.04 310 80 160 83 50 16
5 40.137.05 310 80 200 83 85 16
6 40.137.06 360 90 198 100 60 16
7 40.137.08 500 120 280 155 85 16
Item
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
Studs (mm)
Contact the supplier
Osculati Srl Osculati is the leading company in Italy and one among the most important companies in Europe in the marine accessory market. More than 20000 catalogue references and the availability of 98% of them make Osculati’s stock department the largest marine accessory stock in Europe and one of the most well-stocked in the world.
Osculati Srl